|
|
Complete Series of Fine Pitch Pinion Wire from SDP Offers Economical Alternative for Producing Small Gears
Image
Driven Product Finder & Current Prices
A complete series of fine pitch pinion wire from Stock Drive Products eliminates intricate gear hobbing or grinding operations to enable most machine shops to economically produce production quantities of small gears.
SDP stocks extruded brass and steel pinion wire, known as the A1B9 and A1C9 Series, in 64, 48, 44, 32 and 24 Pitches and in both 20° and 14-1/2° pressure angles.
It is a relatively simple job for a machine shop to cut gears from this stock of any desired face width, drill out the bore and press fit the gear onto knurled shafting. Applications for these small gears include business machines, computer input/output devices and instrumentation. The 236 sizes range from 6 teeth or .167" O.D. to 60 teeth or .969" O.D. List prices start at just $13.60 for a one foot length of 48 Pitch pinion wire with 6 teeth.
Detailed technical specifications are contained in Catalog D785 free upon request from Stock Drive Products, 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, New York 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. Web:
http://www.sdp-si.com
SDP 64
|