SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

                            New Gears

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

New Series of Precision Module 0.5 Hubless Spur Gears from Sterling Instrument Are Made to ISO Class 7 Specs & Stocked in Both Stainless & Aluminum

Image Driven Product Finder & Current Prices 

A new series of 120 precision Module 0.5 hubless spur gears manufactured by Sterling Instrument (an ISO 9001 manufacturer) are produced to ISO Class 7 specs and are stocked in both 303 stainless steel and 2024 anodized aluminum. These 20° pressure angle metric gears are identified as the S12N05M Series.

They are stocked in 3 and 5 mm face widths and have a bore diameter of 10 mm. They are stocked in a wide range of sizes ranging from 16 to 97 mm in diameter and from 30 through 192 teeth.

Detailed specifications are contained in Catalog D785 available free upon request from Sterling
Instrument
. This bulletin can be viewed now on the Web at: www.sdp-si.com, or via mail request at: 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. Web: http://www.sdp-si.com 

SDP3  3

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)