SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

                            New Hardware

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

New Series Of Flexi-HingeTM Devices From Sterling Instrument Feature Single and Double End Types

Image Driven Product Finder & Current Prices 

A new series of Flexi-HingeTM devices from Sterling Instrument (An ISO 9001 manufacturer) offer optimum solutions to many of today's engineering problems including their use in: optical mounts, belt tensioners, linear positioners and sensitive measuring instruments. The design utilizes crossed springs made to exacting tolerances of 400 Series Stainless Steel, capsuled in a cylindrical housing, to provide angular travel up to ±30O. They are frictionless, require no lubrication, can function at limited angular travels indefinitely, are self-centering when unloaded and have extremely low hysteresis. Lubrication migration and brinelling are eliminated. They are stocked in both single and double end designs.

These zero backlash units, identified as the S99FXS- and the S99FXD- Series can operate without maintenance within a wide temperature range, extreme vibration, dust, abrasive slurry, and even in a vacuum. They feature an O.D. ranging from .1250" to 1.000" and lengths of from .200" to 1.600".

Complete technical specifications are contained in Catalog D790, available free upon request, from Stock Drive Products, 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. Web: http://www.sdp-si.com  

SDP3  7

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)