SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

                            New Hardware
DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

A New Series of Black Anodized Precision Engraved Disc Dials from Sterling Instrument

Image Driven Product Finder & Current Prices 

A new series of black anodized precision engraved disc dials from Sterling Instrument (An ISO 9001 manufacturer). Identified as the S1228Y Series, they are designed for a multitude of instrumentation applications.

These dials have an O.D. range from 1.500" to 4.000" with a bore size of .3750 inches. Material is 2024 black anodized Aluminum alloy engraving filled with white enamel. The width of the disc is .062 inches.

For current pricing, look under Hardware at:
 http://www.sdp-si.com/eStore/CoverPg/Hardware.htm     

SDP3 44

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)