![]() ![]() |
New 5 mm Pitch HTD® Series of Molded Timing Belt Pulleys From SDP Feature Superior Fairloc® Hub Fastening System Image Driven Product Finder & Current Prices
The Fairloc® system consists of two slots that are machined into the aluminum hub, one orientated radially the other angularly, to create a transverse wedge which remains attached to the solid portion of the hub on one side. The resultant cantilevered clamping section has a tapped hole to accept a cap screw which passes through a clearance hole in the solid portion of the hub, and into a threaded hole in the transverse wedge section. As the screw is tightened the cantilevered section clamps the shaft securely. The screw can be tightened and released repeatedly without marring the shaft or affecting its torque transmitting abilities. The design offers the best of both worlds - the economy of the over-molded black fiberglass reinforced Polycarbonate pulleys plus the positive fastening characteristics of metal-to-metal contact. SDP1 2 |
|
| Home
| Free Catalogs | Company Profile | Sales
Reps. | Stock
Drive Products / Sterling Instrument
|