SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

                            New Pulleys

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

New Series of 3 mm Pitch HTD® Timing Belt Pulleys from SDP Feature Integral Hub Locking System

Image Driven Product Finder & Current Prices

A new series 3 mm Pitch HTD® aluminum timing belt pulleys for 6 mm (.236") belts manufactured by Stock Drive Products (an ISO 9001 manufacturer) feature the patented Fairloc® integral hub fastening design which eliminates the need for conventional separate hub clamp devices. Additionally, the choice of Fairloc® hubs offers the benefits of frequent position adjustment, while adding positive metal-to-metal fastening strength along the entire hub surface.

Identified as the A 6D23- (inch) and A 6D23M (metric) Series, these 34 HTD®  

Click to download Hi-Res. Version of this Image(816 KB)

pulleys are made of clear anodized aluminum alloy and are available from stock in 10 to 44 grooves. Bore sizes range from .125" to .250" in inch and 3 mm to 6 mm in metric. O. D.'s range from .346" to 1.624" in inch and 8.8 mm to 41.2 mm in metric. They are available in double flange type. SDP stocks a wide variety of other HTD® size pulleys in different materials and for different belt widths.

The Fairloc® integral hub fastener consists of two slots that are machined into the hub, one radially the other angularly, to create a transverse wedge which remains attached to the solid portion of the hub on one side. The resultant cantilevered clamping section has a tapped hole to accept a cap screw which passes through a clearance hole in the solid portion of the hub, and into a threaded hole in the transverse wedge section. As the screw is tightened, the cantilevered section clamps the shaft securely. The screw can be tightened and released repeatedly without marring the shaft or affecting its torque transmitting abilities.

Detailed specifications are contained in SDP Catalog D790 (Inch) and Catalog D785 (Metric) available free upon request from Stock Drive Products. This catalog can be viewed now on the Web at: www.sdp-si.com, or via mail request at: 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827 Web: http://www.sdp-si.com  

SDP3  35

red_blank.gif (895 bytes)

 

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)