SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

                            New Pulleys
DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

Wide Range of Timing Belt Pulleys in Small-Pitch Sizes for Synchronizing Shafts Offered by SDP

Image Driven Product Finder & Current Prices

An extensive range of styles and sizes of pulleys for small-pitch toothed timing belts, available from Stock Drive Products, offer positive, efficient power transmission for shaft drives, without slip or backlash and virtually no vibration.

Designated as the A 6A 3, A 6C 3, A 6J 3, A 6M 3 and A 6Z 3 series, such pulleys are designed to operate with synchronous toothed belts that are finding numerous applications in machine tools, mowers, business machines, copiers and printers where they transmit power efficiently in small spaces with minimum noise. Furthermore, these small-pitch pulleys and timing belts permit synchronizing shaft rotations and are also useful in high-reduction drives where there is need to improve the wrap-around capabilities of belts.

Pulley styles include double-flanged, single-flanged and flangeless pulleys, as well as hubbed and hubless. The pulleys are designed for 1/4" and 3/8" wide belts, with a 1/5" pitch. Number of grooves range from 10 grooves with a .637" pitch diameter to 72 grooves with a 4.564" pitch diameter.

Pulley bores range from .1875" to .500". Materials include aluminum alloy, clear anodized; steel, black oxide; molded fiberglass with reinforced nylon or Lexan; and Delrin. Generally, the pulleys are retained with set screws.

Availability is from stock. Detailed specifications are contained in Catalog D790, available free upon request from Stock Drive Products, 2101 Jericho Turnpike, P. O. Box 5416, New Hyde Park, New York, 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. Web: http://www.sdp-si.com  

SDP 20

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)