SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

       New Roller Products

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

New Feed & Idler Roller Catalog from SDP/SI
Includes Over 190 Rollers with Multiple Applications

Image Driven Product Finder & Current Prices

A new catalog from Stock Drive Products / Sterling Instrument (an ISO 9001 manufacturer) features over 190 feed & idler rollers with multiple applications. The catalog, identified as D150, also includes cam followers and friction drive wheels. Highlighted in the catalog are 99 new products.

The catalog, identified as D150, features feed & idler roller products that are stocked in both inch and metric types and have urethane 60 durometer rolling surfaces. They have very high load- bearing and shock-absorption capacity, high resistance to flat development, low rolling resistance, wear and reduced noise. They are especially resistant against compression under static loads.
They have high coefficients of friction, low compression set and can be installed on drive shafts via adhesive bonding, press fits on knurled shafts and conventional set screws.

Typical applications for these rollers include: paper transport drives, plotters, copiers, printers, ticket and money dispensing machines.

Additional technical specifications are contained in SDP Catalog D150, available free upon request from Stock Drive Products, 2101 Jericho Turnpike, P. O. Box 5416, New Hyde Park, New York 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. 
Web: http//www.sdp-si.com            
 

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)