SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

       New Sleeves & Stock

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

Low Cost Hex Hole Sleeves From SDP Have Varied Unique Applications

Image Driven Product Finder & Current Prices 

A line of low cost hex hole sleeves introduced by Stock Drive Products (an ISO 9001 manufacturer) can be used as sliding couplings, extensions for socket drives, bearing carriers and as sliding bearings. They serve as an economical replacement in applications requiring spliced shafts and bushings where precision tolerances are not required.

In the machine shop, the hex hole A 7C20- Series are invaluable for producing tooling such as milling cutters or boring bars without the need for costly broaching equipment.

These hex hole sleeves are made of Carbon Steel AISI C1117 and are stocked in 8 different lengths from 3/4" to 3-1/4". The dimensions of the broached hex holes, range between .128" and . 628".

Complete technical specifications are shown in SDP Catalog D790, available free upon request from Stock Drive Products, 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827 Web: http://www.sdp-si.com

SDP3  28           

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)