SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

       New Speed Reducers

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

New Right Angle Helical Gear Drives from Sterling Instrument Designed to Simply Add Keyed Shafting

Image Driven Product Finder & Current Prices 

Two new series of right angle helical gear drives from Sterling Instrument are designed to operate with user-supplied keyed shafting. These heavy-duty sealed ball bearing units feature o-ring sealed gear cases and either right-or left-hand rotation plus sealed ball bearings for high-speed operation.

Identified as the S991MY and S991HY Series, they are available in ratios of 1:1, 3:2 and 2:1.
Designed around 45 degree helical cut gears, they operate at lower temperatures making them more efficient as compared with "floating" brands. Gear cases are also sealed to provide worry-free duty.

Available from stock with hollow bores from 1/2" to 3/4" in diameter. They are suited for most industry applications such as for use in printing, packaging and textile machinery. They can be used as speed increasers or speed reducers. These gear drives consist of hard-anodized aluminum alloy cases, 1045 and 4140 heat-treated helical gears and 1144 hollow bore steel shafts. They have built-in keyways with keys included and have rated speeds up to 1800 rpm.

Additional technical details are contained in Catalog D125, available free upon request from Sterling Instrument, 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. Web: http://www.sdp-si.com 

  

SI 44

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)