|
|
New Series of Six Right Angle Ratio Drives Manufactured by Stock Drive Products & Sterling Instrument Feature Non-Corrosive All Metal Construction
Image
Driven Product Finder & Current Prices
A new series of six right angle ratio drives manufactured by Stock Drive Products feature non-corrosive all metal construction for use in a wide variety of instrumentation applications.
A total of 6 worm and bevel gear types are stocked. The 3 worm gear types are offered as standard with 5:1, 10:1 and 20:1 ratios. The worm gears are made of bronze and the worm is steel. The 3 brass bevel gear types are offered as standard with 1:1, 2:1 and 3:1 ratios. The housings are made of aluminum alloy with an iridite finish. All shafts are stainless steel.
These units, identified as the A2Z4 Series and S9914Y-G Series, feature a breakaway torque of 10 oz. in. and an output torque of 200 oz. in. Their maximum backlash is 5 degrees and their maximum input speed is 2,000 RPM. Sintered bronze bearings are used in all units. These small drives measure just 1-1/16" wide x 1-17/32" deep x 1½" high. All units feature one 3/4" long input shaft and two 3/4" long output shafts. Input shafts rotate in either direction. Requests for any special mounting requirements, ball bearings or different shaft diameters or other modifications are welcomed. Prices, in single unit quantities, start at $123.77 for the 1:1 ratio right angle drive unit.
Additional specifications for these units are contained in Catalog D790 available free upon request from Stock Drive Products, 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, New York 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. Web:
http://www.sdp-si.com
SDP 82
|