![]() ![]() |
New Constant Force Spring-Powered Reels From SDP Offered in Steel or Delrin Housing Image Driven Product Finder & Current Prices
Identified as the A 3Z53-ML and 3Z54-PML Series, they offer high stress and long deflection which offer significant advantages when used in applications where low or zero gradient is desired, where limited space is a factor, where large extensions are required and where high initial force at initial deflection is desired. The cable consists of 7 x 7 construction, preformed galvanized Steel and is Nylon coated. The 3/32" diameter cable is available in cable lengths ranging from 60" to 123". Detailed technical
specifications are contained in SDP Catalog D790, available free upon
request from Stock Drive Products, 2101 Jericho Turnpike, P.O. Box 5416,
New Hyde Park, New York 11042-5416. Phone: 516-328-3300 • Fax:
516-326-8827 Web: http://www.sdp-si.com
|
|
| Home
| Free Catalogs | Company Profile | Sales
Reps. | Stock
Drive Products / Sterling Instrument
|