SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

       New Springs

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

Expanded Series of Wave Spring Washers From SDP offered in Stainless Steel And Beryllium Copper

Image Driven Product Finder & Current Prices 

Expanded series of wave spring washers from Stock Drive Products (an ISO 9001 manufacturer) are stocked in Stainless Steel and Beryllium Copper. The use of spring washers are an efficient method of obtaining the required loading when the allowable amount of axial space in the mechanism is limited. These spring washers are often used as cushion springs or cushion spacers between parts on shafts, or to take up the expected amount of variation in assembled parts.

The thin wall series, identified as A 7X 9-3W, is available in Stainless Steel with I.D's ranging from .265" to .856". The thickness ranges from .006" to .012". The screw size series, identified as MB3401, is available in both Stainless Steel and Beryllium Copper with I.D.'s ranging from .075" to .531". They are designed to fit nominal screw sizes ranging from 0 to 1/2.

Detailed technical specifications are contained in SDP Catalog D790, available free upon request from Stock Drive Products, 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, New York 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. Web: http://www.sdp-si.com    

SDP3 21

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)