![]() ![]() |
New Round Urethane Vibration Isolators from SDP Are Designed to Function to Spec in Severe Environments Image Driven Product Finder & Current Prices
One series is designed for maximum compression loads of up to 45 lbs. and shear loads of up to 10 lbs. An additional series can handle compression loads of up to 50 lbs. and shear loads of up to 13 lbs. They feature threaded mounting studs on one or both sides which range in length from .200" to .625". Thread sizes range from #4-40 to 5/16-18. In addition, there is a model with internal threaded hole on one side. These units range from .280" to 1.000" in diameter and from .320" to .750" in length. All units are made of Urethane, with a durometer of 24 or 52. Plated steel side plates and studs are bonded to the main isolator section. Operating temperature ranges to 105oF for peak performance and to 225oF maximum continuous use. Complete technical
specifications are contained in Catalog D790, available free upon request,
from Stock Drive Products, 2101 Jericho Turnpike, P.O. Box 5416,
New Hyde Park, New York 11042-5416. Phone: 516-328-3300 • Fax:
516-326-8827. Web: http://www.sdp-si.com
|
|
| Home
| Free Catalogs | Company Profile | Sales
Reps. | Stock
Drive Products / Sterling Instrument
|