SDP/SI (800) 819-8900
    Press Releases  SDP/SI Provides Precision Machining for Aerospace and Defense

SDP/SI Provides Precision Machining for Aerospace and Defense

SDP/SI Management System Ensures Compliance with ISO 9001:2015 + AS9100D Requirements

SDP/SI Provides Precision Machining For Aerospace and Defense

Press Release  |  March 6, 2018  |  Hicksville, NY
Stock Drive Products/Sterling Instrument (SDP/SI) meets all certification requirements of the new ISO 9001:2015 + AS9100D standard, maintaining processes that provide superior components and assemblies with detailed quality reporting. SDP/SI is a leader in providing mechanical based design, engineering, and manufacturing services for critical motion control and small power transmission applications for Aerospace and Defense.

Aerospace and defense components require extremely high accuracy and tight tolerance machining. SDP/SI’s combination of 9-axis Swiss turning, 5-axis machining, and assembly capabilities allow them to meet the critical tolerances and functionality needs that the defense and aerospace markets demand. To ensure top performance, precision components, gears and complex gear assemblies are assembled in the onsite ISO 7 Class 1000 Cleanroom, expanded to meet increased demand. In addition to mechanical assembly, SDP/SI offers a number of additional services such as reverse engineering, lights-out manufacturing, high-efficiency/low cost volume production, and low-volume prototype machining.

“Our mission at SDP/SI is to not only machine extremely precise components, but to work closely with our customers to manage, develop, and flow all service requirements such as heat treating and plating,” says Doug Kerester, V.P. Sales & Marketing. “By simplifying the process our customers can focus on their end product and getting to market on time.”
SDP/SI provides precision gears and gear assemblies for programs such as Standard Missile, Apache Helicopter, F-35, Stinger Missile, Boeing Satellite, and a number of other key components for the defense industry.

About Stock Drive Products/Sterling Instrument (SDP/SI) a Designatronics company
SDP/SI, ISO 9001:2015 + AS9100D certified, offers mechanical based design, engineering and manufacturing services for critical motion control and small power transmission applications, including aerospace, defense, robotics, industrial automation, and medical. Over 100,000 standard inch and metric small mechanical components are available for fast turnaround. SDP/SI specializes in high-quality machined parts, molded components, synchronous belt drives, precision gears and subassemblies. For more information go to: