|
New Series Of Precision Module 3 Spur Gears From Sterling Instrument Are Made to ISO Class 8 Specs & Stocked in Stainless Steel
Image
Driven Product Finder & Current Prices
A new series of 9 precision Module 3 hubbed spur gears manufactured by Sterling Instrument (an ISO 9001 manufacturer) are produced to ISO Class 8 specs and are stocked in 303 Stainless Steel. These 20° pressure angle metric gears are identified as the S10P30M Series. They are stocked in 30 mm face widths and are designed to fit shafts that are 15 or 20 mm in diameter. They are stocked in a range of sizes from 51 to 96 mm in diameter and from 15 through 30 teeth.
Also available from stock are a wide selection of other Module 3 gears with 20, 22, 30 and 35 mm face widths in both hub and hubless types.
Detailed specifications are contained in Catalog 785 available free upon request from Sterling Instrument. This catalog can be viewed now on the Web at:
www.sdp-si.com, or via mail request at: 2101 Jericho Turnpike, Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 •
Fax: 516-326-8827. Web: http://www.sdp-si.com
SDP3 4
|