![]() ![]() |
New Series Of Precision Module 0.5 Spur Gears From Sterling Instrument Are Made to ISO Class 7 Specs & Stocked in Both Stainless & Aluminum Image Driven Product Finder & Current Prices
They are stocked in 3 and 5 mm face widths and are designed to fit shafts that are 3, 5, or 8 mm in diameter. They are stocked in a wide range of sizes ranging from 11 to 100 mm in diameter and from 20 through 198 teeth. Complete technical
specifications are contained in Catalog D785, available free upon request,
from Stock Drive Products, 2101 Jericho Turnpike, P.O. Box 5416,
New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827.
Web: http://www.sdp-si.com |
|
| Home
| Free Catalogs | Company Profile | Sales
Reps. | Stock
Drive Products / Sterling Instrument
|