![]() ![]() |
Two New Series of Self-Clinching Pressbearings From SDP Feature Acetal or Sintered Bronze Bearings Image Driven Product Finder & Current Prices
the A 7Z40 Series, are stocked in 6 sizes with bearing I.D.'s ranging from .126" to .501". Maximum heights vary from .315" to .670". Their maximum radial load ranges from 65 lb. to 600 lb. The retainers for these bearings are stocked in a choice of zinc plated carbon steel, or 300 stainless steel. Maximum speed runs from 5100 rpm to 20000 rpm. Operating temperature for this seris is -20o F to +200o F. The Teflon filled acetal units, identified as the A 7Z43 Series, are stocked in 6 sizes with bearing I.D.'s ranging from .189" to .501". Maximum heights vary from .250" to .705". Their maximum radial load ranges from 28 lb. to 320 lb. The retainers for these bearings are stocked in a choice of zinc plated carbon steel or 300 stainless steel. Maximum speed runs from 3300 rpm to 13000 rpm. Operating temperature for this series is -40o F to + 180o F. The acetal bearing material offers exceptional corrosion resistance and is not affected by most solvents. When supplied with stainless steel, corrosion resistance is even higher. Additional
technical details are contained in Catalog D790, available free upon
request from Stock Drive Products, 2101 Jericho Turnpike, P.O. Box
5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax:
516-326-8827. Web: http://www.sdp-si.com.
|
|
| Home
| Free Catalogs | Company Profile | Sales
Reps. | Stock
Drive Products / Sterling Instrument
|