SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

       New Bearings

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

New Series Of 34 Ball Bearings From SDP Feature Extended inner Ring For Greater Torsional Stability

Image Driven Product Finder & Current Prices 

A new series of 34 plain and flanged inch size ball bearings from Stock Drive Products (an ISO 9001 manufacturer) feature an extended inner ring to provide greater torsional stability.

These ABEC 3 class bearings, identified as the A7Y55-E Series, are made of 440C stainless steel and are stocked in 9 bore sizes, ranging from .0469" up to .3125" in diameter with outer ring diameters from .562" to .6250". Inner ring widths range from .0937" to .2272" with outer ring widths of .0625" to .1960". A choice of 3 lubrication options are available, one 

Click to download Hi-Res. Version of this Image(928KB)

commercial and two to MIL spec standards. The dynamic load rating for these ball bearing range from 17 lb. to 159 lb. and the static load rating from 6 lb. to 70 lb. Their radial play is .0002"/.0005".

Additional technical details are contained in Catalog D790, available free upon request from Stock Drive Products, 2101 Jericho Turnpike, Box 5416, P. O. New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. Web: http://www.sdp-si.com   

SDP2  28

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)