![]() ![]() |
New Pillow Blocks From Sterling Instrument Feature Frelon® Lined, Self-Lubricating, Aluminum Bearing Image Driven Product Finder & Current Prices
The self-aligning bearings, identified as the S61P_C and S61P_Z Series, are stocked in precision and standard bore tolerances and in inch and metric sizes. They are designed to fit shafts that range from .250" to 1.25" and from 8 to 30 mm. Open and closed models with both precision and standard tolerances are available. Detailed technical
specifications are contained in SI Catalogs D790 (Inch) and D785 (Metric),
available free upon request from Sterling Instrument, 2101 Jericho
Turnpike, P. O. Box 5416, New Hyde Park, New York 11042-5416. Phone:
516-328-3300 • Fax: 516-326-8827. |
|
| Home
| Free Catalogs | Company Profile | Sales
Reps. | Stock
Drive Products / Sterling Instrument
|