SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

       New Bearings

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

Expanded Line Of Linear Ball Bearings From Sterling 
Instrument Stocked in U.S. and European Standard Specs

Image Driven Product Finder & Current Prices 

An expanded line of linear ball bearings from Sterling Instrument (an ISO 9001 manufacturer) is stocked in both U.S and European standard specifications. These bearings are made of AISI 52100 Steel and are hardened to HRC 60-64. They are available in adjustable, open or closed and standard or heavy-duty types.

Identified as the S99LSC, S99LSZ and S99LSA Series, they are stocked in inch and metric sizes with bore sizes that range from .375" to 1.500" (8 to 40 mm) diameter. The number of ball circuits in each unit can range from 4 to 8.  Unit lengths range from .875" to 3" (25 to 80 mm).

Click to download Hi-Res. Version of this Image(500KB)

Detailed technical specifications are contained in SI Catalogs D790 (Inch) and D785 (Metric), available free upon request from Sterling Instrument, 2101 Jericho Turnpike, P. O. Box 5416, New Hyde Park, New York 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827
Web: http://www.sdp-si.com 
   

SDP3  26

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)