|
|
Two New Series of Flange Mounted Pressbearings From SDP Feature Acetal or Sintered Bronze Bearings
Image
Driven Product Finder & Current Prices
|
Two new series for flange mounted pressbearings from Stock Drive Products (an ISO 9001 manufacturer) feature Teflon filled acetal or oil impregnated sintered bronze bearings. They are used in a large variety of products including: business machines, motors, power tools, medical devices, computer peripherals, etc. These pressbearings are all self-lubricating and self-aligning to ± 5°. The flange and retainer is made of zinc plated carbon steel.
The sintered bronze units, identified as |
|
Click
to download Hi-Res. Version of this Image(847KB) |
the A 7Z42 Series, are stocked in 5 sizes with bearing I.D.'s ranging from .188" to .501".
Maximum heights vary from .425" to .670". Their maximum radial load ranges from 140 lb. to 600 lb. Maximum speed runs from 5100 rpm to 13500 rpm. Operating temperature for this series is -20° F to +200° F.
The Teflon filled acetal units, identified at the A 7Z45 Series, are stocked in 5 sizes with bearing I.D.'s ranging from .189" to .501". Their maximum radial load ranges from 48 lbs. to 320 lbs. Maximum speed runs from 4630 rpm to 2180 rpm. Operating temperature for this series is -40°F to +180°F. The acetal bearing material offers exceptional corrosion resistance and is not affected by most solvents.
Additional technical details are contained in Catalog D790, available free upon request from Stock Drive Products, 2101 Jericho Turnpike, P.O.
Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. Web:
http://www.sdp-si.com
SDP2 25
|