![]() ![]() |
Double-Sided .080 Pitch Timing Belts From SDP Provide Versatility in Synchronizing Shaft Rotations Image Driven Product Finder & Current Prices
encourages versatility in drive design because they can wind between pulleys to synchronize shaft rotations, including counterrotating shafts. Such serpentine characteristics are also desirable in high-reduction drives where there is need to improve the wrap-around capabilities of belts. In such cases, the double-sided toothed belts eliminate the need for several belts to be used to perform the same job. In addition, they operate efficiently in small spaces where noise must be minimized. These belts are made of durable, Kevlar-reinforced Polyurethane, capable of operating in temperature ranges from 00 to 1800 F, and intermittently to 2480 F. The A 6B16-D Series is offered in four belt widths: 1/8", 3/16", 1/4" and 3/8." Special belt widths are also available. The 24 standard sizes stocked have from 132 to 500 grooves per belt, with pitch lengths ranging from 10.56" to 40.00." Availability is
from stock. Detailed specifications are contained in Catalog D790,
available free upon request from Stock Drive Products, 2101 Jericho
Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300
• Fax: 516-326-8827 |
|
| Home
| Free Catalogs | Company Profile | Sales
Reps. | Stock
Drive Products / Sterling Instrument
|