SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

       New Clutches & Brakes

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

New Magnetic Clutches & Couplings Feature No Friction or Wearing Parts

Image Driven Product Finder & Current Prices 

A new series of magnetic clutches & couplings from Sterling Instrument (an ISO 9001 manufacturer) features no friction or wearing parts, uses no electricity and no magnetic particles to leak. These units, identified as the S90MCC-MTL Series, are stocked in 7 different bore sizes: .250”, .375”, .500”, .625”, 750” .875” and 1.000”. Unit lengths range from 1.65” to 3.11”. Their torque range is from .06 lb. in. up to 25 lb. in. They weigh from .73 lb. to 8.95 lb. 
 
Other features include being incredibly accurate, repeatable torque control, easy to adjust, easy to apply, perfect for continuous slip, zero “stick slip”, smooth with no friction.

Applications include: material handling such as for conveyor belts, film transport, capping of syringes or bottles, shrink wrapping, constant wire tension coil winding, film tensioning and torque limiting.

Click to download Hi-Res. 
Version of this Image(
736KB)
 
Detailed specifications are contained in catalog D805 available free upon request from Sterling Instrument Instrument, 2101 Jericho Turnpike, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 Fax: 516-326-8827.

For current pricing, look under Clutches at: 
http://www.sdp-si.com/eStore/CoverPg/Clutches.htm 

SDP3  91

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 
Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)