![]() ![]() |
Two Series Of Spline Type Flexible Couplings From Stock Drive Products Suited For High rpm Applications Image Driven Product Finder & Current Prices
maximum parallel offset of 0.2 mm (.007"), and a maximum operating temperature range of -20oC to +60oC (-4oF to +140oF) for a Polyurethane hub or -30° to +100°C (-22°F to +212°F) for a Hytrel hub. Coupling diameters range from 16 to 32 mm (5/8" to 1-1/4"). Lengths are available from 27 mm (1-1/16") to 48 mm (1-57/64"). Detailed specifications
are contained in SDP Catalog D785 (Metric) and SDP Catalog D790 (Inch)
both, available free upon request from Stock Drive Products. 2101 Jericho
Turnpike, P. O. Box 5416, New Hyde Park, NY 11042-5416. Phone:
516-328-3300 • Fax: 516-326-8827 Web: http://www.sdp-si.com |
|
| Home
| Free Catalogs | Company Profile | Sales
Reps. | Stock
Drive Products / Sterling Instrument
|