SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

                            New Fairloc Products

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

New Series Of Shaft Collars From Sterling Instrument Feature The Integral Fairloc® Fastener

Image Driven Product Finder & Current Prices

A new series of shaft collars manufactured by Sterling Instrument (an ISO 9001 manufacturer) incorporate a built-in bearing shim spacer and feature the Fairloc® integral hub fastener. These collars, identified as the S25FB9 (Brass) and S25FY9 Series (303 Stainless Steel), are stocked for immediate delivery in both inch and metric sizes. They are designed to fit shafts that are .12" to 3/4" (3 to 20 mm) in diameter. Their O.D's range from .433" to 1.496" (11 to 38 mm) in diameter.

Click to download Hi-Res. Version of this Image(682KB)

Fairloc® is a patented integral hub fastener which eliminates marred shafts. The choice of Fairloc® hubs permits frequent phase adjustment, timing and position adjustment while adding positive metal-to-metal fastening strength along both hub sections. The Fairloc® integral hub fastener consists of two slots that are machined into the hub, one radially the other angularly, to create a transverse wedge which remains attached to the solid portion of the hub on one side. The resultant cantilevered clamping section has a tapped hole to accept a cap screw which passes through a clearance hole in the solid portion of the hub, and into a threaded hole in the transverse wedge section. As the screw is tightened, the cantilevered section clamps the shaft securely. The screw can be tightened and released repeatedly without marring the shaft or affecting its torque-transmitting abilities.

Detailed specifications are contained in SI Catalogs D785 (metric) and D790 (inch) available free upon request from Sterling Instrument. These catalogs can be viewed now on the Web at: www.sdp-si.com, or via mail request at: 2101 Jericho Turnpike, Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. Web: http://www.sdp-si.com

SDP3  18 

red_blank.gif (895 bytes)

 

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)