![]() ![]() |
New Series Of 0.5, 0.8 & 1 Module Acetal Spur Gears From Sterling Instrument Feature Fairloc® Integral Hub Fastener Image Driven Product Finder & Current Prices
Fairloc® hubs permits frequent phase adjustment, timing and position adjustment while adding positive metal-to-metal fastening strength along both hub sections. The Fairloc® integral hub fastener consists of two slots that are machined into the hub, one radially the other angularly, to create a transverse wedge which remains attached to the solid portion of the hub on one side. The resultant cantilevered clamping section has a tapped hole to accept a cap screw which passes through a clearance hole in the solid portion of the hub, and into a threaded hole in the transverse wedge section. As the screw is tightened, the cantilevered section clamps the shaft securely. The screw can be tightened and released repeatedly without marring the shaft or affecting its torque-transmitting abilities. They are stocked in 5 mm face widths and are designed to fit shafts that are 5 or 8 mm in diameter. They are stocked in a range of sizes from 15 to 95 mm in diameter and from 15 through 186 teeth. Gears with 10 mm bores are stocked hubless, without the Fairloc® hub. Complete technical
specifications are contained in Catalog D785, available free upon request,
from Stock Drive Products, 2101 Jericho Turnpike, P.O. Box 5416,
New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827.
Web: http://www.sdp-si.com |
|
| Home
| Free Catalogs | Company Profile | Sales
Reps. | Stock
Drive Products / Sterling Instrument
|