SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

                            New Fairloc Products

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

New Series Of 64 Neo-Flex Couplings From Sterling Instrument Feature Torsional Vibration Isolation

Image Driven Product Finder & Current Prices 

A new series of 64 Inch and 64 Metric Neo-Flex couplings from Sterling Instrument (an ISO 9001 manufacturer) feature torsional vibration isolation plus shaft-to-shaft insulation. The center of the couplings, identified as the S50F and S50P Series, are made from 73 durometer molded Neoprene along with 303 Stainless Steel hubs.

They are stocked in two hub styles, conventional pin type hubs which use a set screw for fastening and a Fairloc® version.  Fairloc® is a patented integral 

 

Click to download Hi-Res. Version of this Image(544KB)

hub fastener which eliminates marred shafts. The choice of Fairloc® hubs permits frequent phase adjustment, timing and position adjustment while adding positive metal-to-metal fastening strength along both hub sections. The Fairloc® integral hub fastener consists of two slots that are machined into the hub, one radially the other angularly, to create a transverse wedge which remains attached to the solid portion of the hub on one side. The resultant cantilevered clamping section has a tapped hole to accept a cap screw which passes through a clearance hole in the solid portion of the hub, and into a threaded hole in the transverse wedge section. As the screw is tightened, the cantilevered section clamps the shaft securely. The screw can be tightened and released repeatedly without marring the shaft or affecting its torque-transmitting abilities.

They are stocked with both ribbed and smooth style center sections. The ribbed style features an angular misalignment of 5o or 15° (long style) and a parallel offset of 0.25 mm (.010")(short style) or 0.38 mm (.015")(long style). The smooth style features an angular misalignment of 1° (short style) or 8° (long style) and a parallel offset of 0.13 mm (.005")(short style) or 0.25mm (.010")(long style). They are designed to fit 3 to 6 mm metric shafts or .1200, 1/8, 3/16 and 1/4 inch shafts.

Detailed specifications are contained in SI Catalog 785 (metric sizes) and SI Catalog 790 (inch sizes), both available free upon request from Sterling Instrument. This catalogs can be viewed now, on the Web at: www.sdp-si.com, or via mail request at: 2101 Jericho Turnpike, P. O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. Web: http://www.sdp-si.com 

SDP
3  9

red_blank.gif (895 bytes)

 

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)