|
|
A New Series of Flexible Shafts with Casings from SDP are Designed For Power Drive Assemblies
Image
Driven Product Finder & Current Prices
|
|
A new series of flexible shafts designed for remote control assemblies has been introduced by Stock Drive Products (an ISO 9001 manufacturer). Identified as the A 7C13M (Metric) and A 7C13-(Inch) Series, they are designed to be panel mounted without casing.
These units range from 3.3 mm to 4.8 mm (.130" to .187") in diameter and from 76 mm to 355 mm (3" to 14") in length. They are designed to operate in a manual mode and have a curvature radius ranging from 500 mm to 38 mm (20" to 1.5").
|
|
Click
to download Hi-Res. Version of this Image(577KB) |
For current pricing, look under Flexible Shafts at: http://www.sdp-si.com/eStore/CoverPg/FlexibleShafts.htm
Complete technical specifications are shown in Catalogs D785 (Metric) and D790 (Inch), available free upon request from Stock Drive Products, 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, New York 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. Web:
http://www.sdp-si.com.
SDP3 42
|