SDP/SI Home Page
Free Catalogs
acme lead screws, small parts, timing belts, couplings,shafts
Corner2.gif (1203 bytes)

main_logo2.gif (2264 bytes)

logo_newblack.GIF (11050 bytes)
right_white.GIF (957 bytes)
SDP/SI Company Profile
Sales Reps.
New Products

       New Shaftloc Products

DWG DrawingsFree VideoRelated CompaniesTechno-IselTechno-Sommer Home Page

New Patented ShaftlocTM Rotating Component Fastening Device from SDP Features Easier Installation and Simple Design

Image Driven Product Finder & Current Prices 

The newly patented Shaftloc™ rotating component fastening device, produced by Stock Drive Products (ISO 9001 registered), secures shaft-mounted parts, such as pulleys, gears and couplings, to  inch and metric shafting.

Here is how it works. Shaftloc™ consists of two slotted sleeves. The outer sleeve has a hexagonal head. It is cylindrical on its outside diameter and threaded on its inside diameter. Conversely the inner slotted sleeve is threaded on its outside diameter and is cylindrical on its inside diameter. The thread has the unique feature that it is not symmetrical and that it creates a continuous inclined surface. When the two sleeves are threaded into each other with a component placed between them, tightening the sleeves will cause the outer one to expand and the inner one to contract. The shallow angle of the thread produces large amplification of forces, resulting in substantial torque transmission capability between the component and the shaft.

Distinct advantages of Shaftloc™ over conventional fastening devices are: (1) Simplicity of
design - only two parts (2) No marring of shafts (3) Easy repositioning or synchronizing (4) Ease of assembly (5) Applicability to small shaft diameters (6) Availability in all stainless construction (7) Ability to be used for stationary breadboard structures. Shaftloc™ is 
available from stock to fit 1/8", 3/16", 1/4", 3/8" and 1/2" shafts.

Additional technical details are contained in Catalog D790, available free upon request from Stock Drive Products, 2101 Jericho Turnpike, P.O. Box 5416, New Hyde Park, NY 11042-5416. Phone: 516-328-3300 • Fax: 516-326-8827. Web: http://www.sdp-si.com  

SDP2  20

red_blank.gif (895 bytes)

Top of Page

| Home | Free Catalogs | Company Profile | Sales Reps. |
New ProductsVideo | Recent Ads |
 Techno-Isel  | Techno-Sommer |

Stock Drive Products / Sterling Instrument
E-Mail: SDP-SIsupport@sdp-si.com
Phone: 516-328-3300
Fax: 800-737-7436 or 516-326-8827

 

 

bottom_line.gif (80 bytes)