SDP/SI (800) 819-8900
    Products   Precision Metal Ball Bearings and Plastic Bearings for Industrial and Commercial Applications

Precision Metal Ball Bearings and Plastic Bearings

for Industrial and Commercial Applications

Bearings

Friction, or resistance to motion, is the result of the force acting between two surfaces as they slide against each other. Bearings reduce friction and provide smooth sliding contact between surfaces due to their material, shape or lubrication. Choosing the correct bearing for an application improves efficiency, extends bearing life at high speeds and avoids overheating. Bearings fall into two general categories: radial bearings that support rotating shafts and thrust bearings that support axial loads. Four classifications of bearing tolerances have been established, providing standards of precision for correct application of ball bearings. The designations are, ABEC 1, ABEC 5, ABEC 7 and ABEC 9, ABEC 9 being the most precise.

SDP/SI carries a wide range of bearing types and materials suitable for industrial and commercial applications. Self-lubricating plastic bearings are light weight and work well in applications where abrasive and corrosive conditions exist. Both plain bearings (sleeve bearings and thrust bearings) and anti-friction bearings (ball bearings, roller bearings, and needle bearings) are offered. Standard catalog items include: precision ball bearings, plastic race ball bearings, self-clinching & self-aligning pressbearings, needle roller bearings, linear bearings, thrust bearings, plain and flanged sleeve bearings, sintered bearings, rod ends and much more. Our bearing products combined with our mechatronic design, engineering and manufacturing services will make your job easier and your product a success.


Commercial Ground Metal Balls

Commercial Ground Metal Balls


Hardened Steel Balls, 52100 Chrome Steel or 440 Stainless Steel are available in diameters of .0625 up to .5. Balls are hardened to RC 55-62.


Commercial Plastic Balls

Commercial Plastic Balls


Lightweight Nylon Balls provide maximum strength while able to withstand shock. Plastic balls are available in 19 diameters ranging in size from .09375 thru 1.0.


Commercial Ball Bearings

Commercial Ball Bearings


Ball Bearings are made of hardened rolling elements and races, a separator is used to space the rolling elements and reduce friction. This shielded or sealed bearing is widely used in instruments and machines to minimize frictions and power loss. The deep groove ball bearing is the most versatile with sealed grease lubrication. Radial loads and thrust-load capacities may be approximately equal in this bearing. With the proper separator it is very good for high-speed operation. A separator of steel ribbon is used for intermediate speeds and at low speeds, no bearing separator is needed. Because of the simple design and the elimination of a separate lubrication system, this bearing can be found in numerous applications.


Commercial Flange Mounted Bearings

Commercial Flange Mounted Bearings


Our flange mounted bearings are easily mounted to secure the bearing in position for dependable operation. A variety of mounting configurations, materials and bearing types are offered.


Precision Miniature Bearing Hangers

Precision Miniature Bearing Hangers


Precision Miniature Bearing Hangers are ideal for compact designs. Our miniature bearing hangers are 3/4 (inch) to 1-1/2 (inch) in height and are made of cast aluminum, chromic anodized.


Precision & Commercial Bearing Housings

Commercial & Precision Housings - Bearing & Pillow Block


Bearing and Pillow Block Housings are offered in a variety of materials, sizes and configurations. Precision bearing housings are made of chromic anodized aluminum and are offered with single or double hub. The sintered aluminum pillow block housing is suitable for additional machining and can be used for a wide range of products.


Precision Linear Bearings

Precision Linear Bearings


Inch and metric Linear Bearings are offered in a variety of materials, closed, open and adjustable types. Standard catalog items include both precision and commercial quality and provide long travel life, quiet movement, high-load capacity, high-position accuracy and low friction coefficient. Some styles are vibration dampening and are maintenance-free.


Precision Needle Roller Bearings

Precision Needle Roller Bearings


Inch and metric Needle Roller Bearings are offered in a variety of materials and styles. Low profile, lightweight caged needle roller bearings provide up to 3 times the speed of uncaged designs and are available with 9 different bore sizes. Also available are self-aligning needle roller pressbearings and flange-mounted needle roller bearings.


Precision Pillow Block Bearings

Precision Pillow Block Bearings


We offer a wide selection of inch and metric Pillow Block Mounted Bearings in various materials. Types available include miniature pillow block mounted ball bearings, lightweight thermoplastic pillow block bearings and FDA compliant washdown pillow block bearings.


Commercial Pressbearings

Commercial Pressbearings


SDP/SI stocks a broad selection of self-aligning and nonaligning pressbearings. For simple quick installation choose a self-clinching pressbearing with either a PTFE-impregnated porous bronze bearing or acetal with PTFE added bearing.


Precision Rod End Bearings

Precision Rod End Bearings


Inch and metric plastic Rod Ends are offered by SDP/SI. These rod ends are maintenance-free, self-lubricating, lightweight and able to compensate for alignment errors and edge loads. Standard catalog items include male or female style with right- or left-hand thread.


Commercial Sintered Bronze Bars

Commercial Sintered Bronze Bars


Get Sintered Solid Bar Stock, self-lubricating oil-impregnated bronze, in inch and metric sizes. O.D.'s range from 1/4 inch to 6 inches (6.3 mm to 152.4 mm) and lengths up to 6-1/2 inches (165 mm). All bars are supplied oversized so they can be machine finished to dimensions shown in our catalog.


Commercial Sleeve Bearings

Commercial Sleeve Bearings


Inch and metric Sleeve Bearings, plain or flanged, are offered in a variety of materials and sizes. Many of our sleeve bearings are made of special polymers that are maintenance-free, provide high-wear resistance, dry-running, chemical resistant, and can withstand high temperatures.


Commercial Spherical Bearings

Commercial Spherical Bearings


Self-lubricating, oil-impregnated bronze Spherical Bearings are available with bores 4 mm to 12 mm. Felt washers and spring steel retainers are offered for use with the spherical bearings.


Commercial Spherical Bearings

NEW

Precision Spherical Bearings




Injection molded from high-performance plastics, these bearings are used in various
applications where lubricated metal bearings are not suitable. They are lightweight,
vibration dampening and provide excellent performance in water, chemicals, and dusty
environments.


Commercial & Precision Thrust Bearings & Components

Commercial & Precision Thrust Bearings & Components


Thrust Bearings are offered in a variety of configurations, materials and sizes. Both inch and metric dimensioned thrust bearings are available as standard catalog items. General purpose polymer, high-temperature polymer and industrial grade polymer thrust washers are also offered.