SDP/SI (800) 819-8900
    Products   Gears  Differentials

Precision Differentials

SDP/Si is a well-known manufacturer of high precision standard and custom cluster gears.


Inch
Standard
Differentials
96 Pitch


Material:
Stainless Steel
Ball Bearings

Shaft Diameters:
5/64, 3/32, & 1/8

Series:
S95(2,4,9)0A-TS

Inch
Hollow Shaft
Differentials
96 & 64 Pitch


Material:
Stainless Steel
Ball Bearings

Shaft Diameters:
1/8, 3/16, & 1/4

Series:
S94(3,4,6,9)0A-T7
Inch
Solid Shaft
Differentials
96 & 64 Pitch


Material:
Stainless Steel
Ball Bearings

Shaft Diameters:
5/64, 1/8, 3/16, & 1/4

Series:
S95(4,5,9)0A-T7

Inch
Standard
Differentials
72, 64 & 48 Pitch


Material:
Stainless Steel
Ball Bearings

Shaft Diameters:
1/8, 3/16, & 1/4

Series:
S95(4,5,7)0A-TS

Inch
Anti-Backlash
Differentials
72 Pitch


Material:
Stainless Steel
Ball Bearings

Series:
S9540A-TS9

Inch
Standard
Differentials
64 Pitch


Material:
Stainless Steel
Ball Bearings

Series:
S9540A-TS7