SDP/SI (800) 819-8900
    Products   Gears Precision Ground Metric Spur Gears

Precision Ground Metric Spur Gears

High precision ground metric spur gears.


Metric
Precision Ground Spur Gears Module 0.5


ISO Class 5
8 mm Face
20° Pressure Angle

Material:
AISI 4135 Steel, Tooth Surface Induction Harde ned To HRC 50...55

Series: S1 [5,0] S05M
Metric
Precision Ground Spur Gears Module 0.8


ISO Class 5
8 mm Face
20° Pressure Angle

Material:
AISI 4135 Steel, Tooth Surface Induction Harde ned To HRC 50...55

Series: S1 [5,0] S08M
Metric
Precision Ground Spur Gears Module 1


ISO Class 5
8 mm Face
20° Pressure Angle

Material:
AISI 4135 Steel, Tooth Surface Induction Harde ned To HRC 50...55

Series: S1 [5,0] S10M
Metric
Precision Ground Spur Gears Module 1.5


ISO Class 5
15 mm Face
20° Pressure Angle

Material:
AISI 4135 Steel, Tooth Surface Induction Harde ned To HRC 50...55

Series: S1 [5,0] S15M
Metric
Precision Ground Spur Gears Module 2


ISO Class 5
20 mm Face
20° Pressure Angle

Material:
AISI 4135 Steel, Tooth Surface Induction Harde ned To HRC 50...55

Series: S1 [5,0] S20M
Metric
Precision Ground Spur Gears Module 2.5


ISO Class 5
25 mm Face
20° Pressure Angle

Material:
AISI 4135 Steel, Tooth Surface Induction Harde ned To HRC 50...55

Series: S10S25M
Metric
Precision Ground Spur Gears Module 3


ISO Class 5
30 mm Face
20° Pressure Angle

Material:
AISI 4135 Steel, Tooth Surface Induction Harde ned To HRC 50...55

Series: S10S30M
Metric
Precision Ground Spur Gears CP 2 & 5


ISO Class 5
8 & 15mm Face
20° Pressure Angle

Material:
AISI 4135 Steel, Tooth Surface Induction Harde ned To HRC 50...55

Series: S10CCPM