SDP/SI (800) 819-8900
    Products   Gears  Racks

Gear Racks: Precision, Commerial, Inch, and Metric

SDP/Si is a well-known manufacturer of high precision standard and custom gear racks.


Inch
Precision Racks
Fine Pitch


Material:
416 Stainless Steel



Retangular Racks
Series:
S181(1,0)Y-RB



Round Racks
Series:
S180(9,8,7,5,4)Y

Inch
Precision Predrilled
Racks Fine Pitch


Material:
416 Stainless Steel
2024-T4 Aluminum, Chromic Acid Anodized

Stainless Steel
Series:
S181(1,0)Y-RC



Aluminum
Series:
S181(1,0)Y-RC-.A

Inch
Precision Predrilled
Racks


Material:
416 Stainless Steel




Series:
S1819Y-RD

Inch
Commercial
Racks



Material:
Steel and Brass







Steel
Series:
A 1C12-



Brass
Series:
A 1B12-

Inch
Commercial Molded
Racks



Material:
Nylon 101, Natural Color: 14-1/2° P.A.
Acetal, Gray: 20° P.A.





Nylon
Series:
A 1N12-N



Acetal
Series:
A 1M12-Y

Metric
Precision
Ground & Joining Racks
Module:
0.2, 0.8, 1, & 1.5



Material:
AISI 1045 Steel Hardened
to HRC 27...32

ISO Class 5
Ground Teeth

Groung Racks
Series:
S18C..M



Joining Gauges
Series:
S18C..M

Metric
Racks
Module:
0.3, 0.5, 0.75, 0.8 & 1



Material:
Brass, Stainless Steel,
or Steel

ISO Class 8

Brass
Series: A 1B12M


Stainless Steel
Series: A 1X12M


Steel
Series: A 1C12M
Metric
Racks
Module: 0.4 & 0.5


Material:
Brass, Steel,
or Nylon

ISO Class 8

Brass
Series: A 1B12M


Steel
Series: A 1C12M


Nylon
Series: A 1P12M
Metric
Racks
Module: 0.8 & 1


Material:
Brass, Steel,
or Nylon

ISO Class 8

Brass
Series: A 1B12M


Steel
Series: A 1C12M


Nylon
Series: A 1P12M
Metric
Racks
Module: 1.5, 2, 2.5, & 3



Material:
Steel


ISO Class 8

Series: A 1C12M





Metric
Rounds Racks
Module: 0.5, 0.75, 0.8, & 1



Material:
304 Stainless Steel


ISO Class 9

Series: S181YYM





Metric
Nonmetallic Racks
Module:
0.5, 0.7, 1, 1.25, 2, 3, 1, 1.5, 2, 2.5, & 3



Material:
Molded Acetal and
Machined Nylon

Molded Acetal
Series: A 1M12MYZ


Machined Nylon
Series: A 1M12MYH
Metric
Ground Racks & Joining Gauges CP: 2 & 5


Material:
AISI 1045 Steel Hardened to HRC 27... 32


Ground Racks
Series: S18CCPM


Joining Gauges
Series: S18CCPM
Metric
Flexiracks
Module: 0.8, 1, 1.5, & 2


Material:
Acetal, Blue

Shown with Optional Clamps



Flexiracks
Series: A 1M12MYHF
Metric
Flexiracks
Rack Clamps



Material:
Steel, plated




Flexiracks Rack Clamps
Series: A 1C12M
Metric
Flexiracks
Guide Rails



Material:
Extruded Aluminum or
Extruded Flexible Nylon

Flexirack Guide Rails
Series: A 1C12M
Metric
Pinions for
Flexiracks



Material:
Acetal



Series: A 1M 2MYHF