SDP/SI (800) 819-8900
    Products   Gears  Precision 120 Pitch Inch Spur Gears

Precision 120 Pitch Inch Spur Gears

High precision standard and custom spur gears.


Inch
Precision Spur Gears
120 Pitch
Precision Spur Gears, 120 Pitch

AGMA 10
1/16 Face
1/8 (0.1250) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1023Z-120S


2024 Aluminum Anodized
Series: S1023Z-120AS
Inch
Precision Spur Gears
120 Pitch
Precision Spur Gears, 120 Pitch

AGMA 10
3/32 Face
1/8 (0.1250) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1043Z-120S


2024 Aluminum Anodized
Series: S1043Z-120A
Inch
Precision Hubless Spur Gears 120 Pitch
Precision Spur Gears, 120 Pitch

AGMA 10
1/8 Face
3/8 (0.3750) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1268Z-120S


2024 Aluminum Anodized
Series: S1268Z-120A