SDP/SI (800) 819-8900
    Products   Gears  Precision 24 & 16 Pitch Inch Spur Gears

Precision 24 & 16 Pitch Inch Spur Gears

High precision standard and custom spur gears.


Inch
Precision Fairloc® Hub Spur Gears 24 Pitch


AGMA 10
.236 & .313 Face


Material:
303 Stainless Steel

Series: S1VS24-
Inch
Precision Spur Gears
24 Pitch


AGMA 10
1/8 Face
1/4 (0.250) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1066Z-024S


2024 Aluminum Anodized
Series: S1066Z-024A
Inch
Precision Spur Gears 24 Pitch


AGMA 10
3/16 Face
3/16 (0.1875) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1084Z-024S


2024 Aluminum Anodized
Series: S1084Z-024A
Inch
Precision Spur Gears 24 Pitch


AGMA 10
3/16 Face
1/4 (0.250) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1086Z-024S


2024 Aluminum Anodized
Series: S1086Z-024A
Inch
Spur Gears 24 Pitch


Commercial
14.5° Pressure Angle
1/4 Face

Material:
Steel

Series: A 1C 2-N24
Inch
Spur Gears 24 Pitch


Commercial
14.5° Pressure Angle
1/4 Face

Material:
Brass

Series: A 1B 2-N32
Inch
Nonmetallic Fairloc®
Spur Gears 24 Pitch

AGMA 10
3/16 Face
3/16 (0.1875) Bore
1/4 (0.250) Bore


Material:
Acetal Gear and 303 Stainless Steel

3/16 (0.1873) Bore
Series: S1V84Z-024DS


1/4 (0.250) Bore
Series: S1V86Z-024DS
Inch
Nonmetallic Hubless Spur Gears 24 Pitch


AGMA 10
3/16 Face
3/8 (0.375) Bore

Material:
Acetal

Series: S1288Z-024D
Inch
Nonmetallic Pin Type Hub Spur Gears 32 Pitch

AGMA 10
3/16 Face
1/4 (0.250) Bore
3/16 (0.1875) Bore


Material:
Acetal Gear and 303 Stainless Steel

1/4 (0.250) Bore
Series: S1086Z-024DS


3/16 (0.1875) Bore
Series: S1084Z-024DS
Inch
Molded Spur Gears 24 Pitch

1/4 Face

Material:
Acetal Gear with Brass Insert

Series: A 1T 2-Y24
Inch
Molded Spur Gears 24 Pitch


Commercial
1/4 Face


Material:
Acetal

Series: A 1M 2-Y24
Inch
Molded Spur Gears 24 Pitch


Commercial

Material:
Nylon 101

Series: A 1N [1,2]-
Inch
Clamp Type Spur Gears 24 Pitch

AGMA 10
1/8 Face
1/4 (0.250) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1166Z-024S


2024 Anodized Aluminum
Series: S1166Z-024A
Inch
Clamp Type Spur Gears 241 Pitch

AGMA 10
1/8 Face
3/8 (0.375) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1268Z-024S


2024 Anodized Aluminum
Series: S1268Z-024A
Inch
Hubless Spur Gears 24 Pitch


14.5° Pressure Angle
1/4 Face

Material:
Steel

Series: A 1C 1-N24
Inch
Hubless Spur Gears 24 Pitch


14.5° Pressure Angle
1/4 Face

Material:
Brass

Series: A 1B 1-N24
Inch
Hubless Composite Spur Gears 24 Pitch


AGMA 9
1/4 & 3/8 Face
3/8 (0.375)
& 1/2 (0.250) Bore


Material:
Cast Nylon 12 (PA12G) Gear with 303 Stainless Steel Knurled Core

Series:
S12 [A,C] [8,B] Z-024PC
Inch
Aluminum-Acetal Spur Gears 24 Pitch


AGMA 9
1/8 Face
3/8 (0.375)

Material:
Chemical Filmed Aluminum 2024-T3 Core with an Acetal Rim

Series:
S1268Z-024
Inch
Molded Hubless Spur Gears 16 Pitch


AGMA 9
3/8 & 1/2 Face
3/8 (0.375) & 1/2 (0.500) Bore

Material:
Cast Nylon 12 (PA12G) Gear with a 303 Stainless Steel Knurled Core

Series:
S12 [C,E] [8,B] Z-016PC
Inch
Molded Spur Gears 16 Pitch


Commerical
14.5° & 20° Pressure Angle

Material:
Nylon 101

Series:
A 1N 2- [N,Y] 160