SDP/SI (800) 819-8900
    Products   Gears  Precision 48 Pitch Inch Spur Gears

Precision 48 Pitch Inch Spur Gears

High precision standard and custom spur gears.


Inch
Precision Spur Gears
48 Pitch


AGMA 10
1/8 Face
1/8 (0.1250) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1063Z-048S


2024 Aluminum Anodized
Series: S1063Z-048A
Inch
Precision Spur Gears
48 Pitch


AGMA 10
1/8 Face
3/16 (0.1875) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1064Z-064S


2024 Aluminum Anodized
Series: S1064Z-064A
Inch
Precision Spur Gears 48 Pitch


AGMA 10
1/8 Face
1/4 (0.250) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1066Z-048S


2024 Aluminum Anodized
Series: S1066Z-048A
Inch
Precision Spur Gears 48 Pitch


AGMA 10
3/16 Face
3/16 (0.1875) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1084Z-048S


2024 Aluminum Anodized
Series: S1084Z-048A
Inch
Precision Spur Gears 48 Pitch


AGMA 10
3/16 Face
1/4 (0.250) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1086Z-048S


2024 Aluminum Anodized
Series: S1086Z-048A
Inch
Nonmetallic FairlocĀ® Hub Spur Gears 48 Pitch


AGMA 10
3/16 Face
3/16 (0.1875) Bore
1/4 (0.250) Bore

Material:
Acetal Gear with 303 Stainless Steel Hub

3/16 Bore
Series: S1V84Z-048DS


1/4 Bore
Series: S1V86Z-048DS
Inch
Nonmetallic Hubless
Spur Gears 48 Pitch


AGMA 10
3/16 Face
3/8 (0.375) Bore

Material:
Acetal

Series: S1288Z-064D
Inch
Nonmetallic Pin Type Hub Spur Gears 48 Pitch


AGMA 10
3/16 Face
3/16 (0.1875) Bore
1/4 (0.250) Bore

Material:
Acetal Gear with 303 Stainless Steel Hub

3/16 Bore
Series: S1084Z-048DS


1/4 Bore
Series: S1086Z-048DS
Inch
Spur Gears 48 Pitch


AGMA 10
1/8 Face
1/4 (0.250) Bore
5/16 (0.3125) Bore


Material:
Brass

1/4 (0.250) Bore
Series: A 1B 2-N480


5/16 (0.3125) Bore
Series: A 1B 2-N481
Inch
Molded Spur Gears 48 Pitch


AGMA 9


Material:
Acetal

Series: A 1M 2-TA48
Inch
Molded Spur Gears 48 Pitch


Commercial
1/8 Face

Material:
Acetal

Series: A 1M 2-Y48
Inch
Molded Spur Gears 48 Pitch


Commercial
1/8 Face

Material:
Nylon 101

Series: A 1N 2-N48
Inch
Clamp Type Spur Gears 48 Pitch


AGMA 10
1/8 Face
3/16 (0.375) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1164Z-048S


2024 Anodized Aluminum
Series: S1164Z-048A
Inch
Clamp Type Spur Gears 48 Pitch


AGMA 10
1/8 Face
1/4 (0.250) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1166Z-048S


2024 Anodized Aluminum
Series: S1166Z-048A
Inch
Hubless Spur Gears 48 Pitch


AGMA 10
1/8 Face
3/8 (0.375) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1268Z-048S


2024 Anodized Aluminum
Series: S1268Z-048A
Inch
Differential End Spur Gears 48 Pitch


AGMA 12
3/16 Face
1-1/8 (1.125) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized before hobbing

303 Stainless Steel
Series: S1289Z-048S


2024 Anodized Aluminum
Series: S1289Z-048A
Inch
Hubless Spur Gears 48 Pitch


Commercial
1/8 Face

Material:
Brass

Series: A 1B 1-N48
Inch
Hubless Composite Spur Gears 48 Pitch


AGMA 9
1/4 & 3/8 Face
3/8 (0.375) Bore
1/2 (0.500) Bore

Material:
Cast Nylon 12 (PA12G) Gear with a 303 Stainless Steel Knurled Core

Series:
S12 [A,C] [8,B] Z-048

Inch
Aluminum-Acetal Spur Gears 48 Pitch


AGMA 9
1/8 Face
3/8 (0.375) Bore

Material:
Chemical Filmed Aluminum 2024-T3 with an Acetal Rim

Series:S1268Z-048
Inch
Aluminum-Acetal Spur Gears 48 Pitch


AGMA 9
1/8 Face

Material:
Nylon 101

Series:A-1N-1-N48