SDP/SI (800) 819-8900
    Products   Gears  Precision 72 Pitch Inch Spur Gears

Precision 72 Pitch Inch Spur Gears

High precision standard and custom spur gears.


Inch
Precision Spur Gears
72 Pitch


AGMA 10
1/8 Face
1/8 (0.1250) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1063Z-072S


2024 Aluminum Anodized
Series: S1063Z-072A
Inch
Precision Spur Gears
72 Pitch


AGMA 10
1/8 Face
3/16 (0.1875) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1064Z-072S


2024 Aluminum Anodized
Series: S1064Z-072A
Inch
Precision Spur Gears 72 Pitch


AGMA 10
1/8 Face
1/4 (0.250) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1066Z-072S


2024 Aluminum Anodized
Series: S1066Z-072A
Inch
Precision Spur Gears 72 Pitch


AGMA 10
3/16 Face
3/16 (0.1875) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1084Z-072S


2024 Aluminum Anodized
Series: S1084Z-072A
Inch
Precision Spur Gears 72 Pitch


AGMA 10
3/16 Face
1/4 (0.250) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1086Z-072S


2024 Aluminum Anodized
Series: S1086Z-072A
Inch
Nonmetallic FairlocĀ® Hub Spur Gears 72 Pitch

AGMA 10
3/16 Face
3/16 (0.1875) Bore
1/4 (0.250) Bore

Material:
Acetal Gear with 303 Stainless Steel Hub

3/16 Bore
Series: S1V84Z-072DS


1/4 Bore
Series: S1V86Z-072DS
Inch
Nonmetallic Hubless
Spur Gears 72 Pitch


AGMA 10
3/16 Face
3/8 (0.375) Bore

Material:
Acetal

Series: S1288Z-072D
Inch
Nonmetallic Pin Type Hub Spur Gears 72 Pitch


AGMA 10
3/16 Face
3/16 (0.1875) Bore
1/4 (0.250) Bore

Material:
Acetal Gear with 303 Stainless Steel Hub

3/16 Bore
Series: S1084Z-072DS


1/4 Bore
Series: S1086Z-072DS
Inch
Clamp Type Hub Spur Gears 72 Pitch


AGMA 10
1/8 Face
1/8 (0.125) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1163Z-072S


2024 Aluminum Anodized
Series: S1163Z-072A
Inch
Clamp Type Hub Spur Gears 72 Pitch


AGMA 10
1/8 Face
3/16 (0.1875) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1164Z-072S


2024 Aluminum Anodized
Series: S1164Z-072A
Inch
Clamp Type Hub Spur Gears 72 Pitch


AGMA 10
1/8 Face
1/4 (0.250) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1166Z-072S


2024 Aluminum Anodized
Series: S1166Z-072A
Inch
Hubless Spur Gears 72 Pitch


AGMA 10
1/8 Face
3/8 (0.375) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1268Z-072S


2024 Aluminum Anodized
Series: S1268Z-072A
Inch
Aluminum-Acetal Gears 72 Pitch


AGMA 10
1/8 Face
3/8 (0.375) Bore

Material:
Aluminum 2024-T3, Chemical Filmed Core with Acetal Rim

Inch
Differential Gears
72 Pitch



AGMA 10
1/8 Face
3/8 (0.375) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1269Z-072S


2024 Aluminum Anodized
Series: S1269Z-072A