SDP/SI (800) 819-8900
    Products   Gears  Precision 80 Pitch Inch Spur Gears

Precision 80 Pitch Inch Spur Gears

High precision standard and custom spur gears.


Inch
Precision Spur Gears
80 Pitch


AGMA 10
1/8 Face
1/8 (0.1250) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1063Z-080S


2024 Aluminum Anodized
Series: S1063Z-080A
Inch
Precision Spur Gears
80 Pitch


AGMA 10
1/8 Face
3/16 (0.1875) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1064Z-080S


2024 Aluminum Anodized
Series: S1064Z-080A
Inch
Clamp Type Spur Gears 80 Pitch


AGMA 10
1/8 Face
3/16 (0.1875) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1164Z-080S


2024 Aluminum Anodized
Series: S1164Z-080A
Inch
Hubless Spur Gears 80 Pitch


AGMA 10
1/8 Face
3/8 (0.375) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1268Z-080S


2024 Aluminum Anodized
Series: S1268Z-080A