SDP/SI (800) 819-8900
    Products   Gears  Commercial & Precision 96 Pitch Inch Spur Gears

Precision 96 Pitch Inch Spur Gears

Inch
Precision Spur Gears
96 Pitch


AGMA 10
1/16 Face
1/8 (0.1250) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1023Z-096S


2024 Aluminum Anodized
Series: S1023Z-096A
Inch
Precision Spur Gears
96 Pitch


AGMA 10
3/32 Face
1/8 (0.1250) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

2024 Aluminum Anodized
Series: S1043Z-096A
Inch
Precision Spur Gears
96 Pitch


AGMA 10
1/8 Face
1/8 (0.1250) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1063Z-096S


2024 Aluminum Anodized
Series: S1063Z-096A
Inch
Precision Spur Gears
96 Pitch
Precision Spur Gears, 96 Pitch

AGMA 10
1/8 Face
3/16 (0.1873) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1064Z-096S


2024 Aluminum Anodized
Series: S1064Z-096A
Inch
Precision Spur Gears
96 Pitch


AGMA 10
1/8 Face
1/4 (0.2498) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1066Z-096S


2024 Aluminum Anodized
Series: S1066Z-096A
Inch
Clamp-Type Spur Gears 96 Pitch


AGMA 10
1/8 Face
1/8 (0.1250) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1163Z-096S


2024 Aluminum Anodized
Series: S1163Z-096A
Inch
Hubless Spur Gears 96 Pitch


AGMA 10
1/8 Face
3/8 (0.3750) Bore

Material:
303 Stainless Steel and 2024 Aluminum, Anodized T4 or T351 Aluminum Alloy, anodized before cutting

303 Stainless Steel
Series: S1268Z-096S


2024 Aluminum Anodized
Series: S1268Z-096A