SDP/SI (800) 819-8900
    Products   Timing Belt Pulleys  L Timing Belt Pulleys

Inch / Metric L Timing Belt Pulleys

SDP/SI is a well-known manufacturer of high precision standard and custom L timing belt pulleys for a wide range of applications.


Inch
L Timing Belt Pulleys
3/8" Pitch



For 1/2" Belts
Double Flange

Material:
Aluminum Alloy, Clear Anodized

Double Flange
Series: A 6A 4-DF






Inch
L Timing Belt Pulleys
3/8" Pitch



For 1/2" Belts
Double Flange

Material:
Aluminum Alloy, Clear Anodized

Double Flange
Series: A 6F 4-DF






Inch
L Timing Belt Pulleys
3/8" Pitch



For 1/2" Belts
Molded with Metal Insert
Single or Double Flange

Material:
Fiberglass reinforced Polycarbonate

Single Flange
Series: A 6Z 4-SF

Double Flange
Series: A 6Z 4-DF

Inch
L Timing Belt Pulleys
3/8" Pitch



For 3/4" Belts
Molded with Metal Insert
Single or Double Flange

Material:
Fiberglass reinforced Polycarcarbonate

Single Flange
Series: A 6Z 4-SF

Double Flange
Series: A 6Z 4-DF


Inch
L Timing Belt Pulleys
3/8" Pitch



For 1/2" Belts
Molded with Metal Insert
Double Flange

Material:
Nylon with Aluminum insert

Single Flange
Series: A 6E 4-SF






Inch
L Timing Belt Pulleys
3/8" Pitch



For 1/2" Belts
Molded with Metal Insert
Single Flange

Material:
Fiberglass reinforced Nylon with Aluminum insert

Single Flange
Series: A 6E 4-SF





Inch
L Shaftloc® Pulleys
3/8" Pitch



For 1/2" Belts
Molded with Metal Insert
Single or Double Flange

Material:
Fiberglass reinforced Nylon with Steel insert

Single Flange
Series: A 6T 4-HSF

Double Flange
Series: A 6T 4-HDF

Inch
L Pulley Flanges
3/8" Pitch



Material:
Aluminum Alloy or Steel

Aluminum Alloy
Series: A 6A 4-FA

Steel
Series: A 6C 4-FS






Inch
L Pulley Stock
3/8" Pitch



Material:
Aluminum or Steel

Aluminum Alloy
Series: A 6A 4-L

Steel
Series: A 6C 4-L






Metric
L Timing Belt Pulleys
9.525 mm Pitch



For 12.5 mm Belts
Double Flange

Material:
Aluminum Alloy, Clear Anodized

Double Flange
Series: A 6A 4M







Metric
L Timing Belt Pulleys
3/8" Pitch



For 12.5 mm Belts
Molded with Metal Insert
Single or Double Flange

Material:
Fiberglass reinforced Polycarbonate

Single Flange
Series: A 6Z 4MSF

Double Flange
Series: A 6Z 4MDF


Metric
L Timing Belt Pulleys
9.525 mm Pitch



For 19 mm Belts
Molded with Metal Insert
Single or Double Flange

Material:
Fiberglass reinforced Polycarcarbonate

Single Flange
Series: A 6Z 4MSF

Double Flange
Series: A 6Z 4MDF