SDP/SI (800) 819-8900
    Products   Timing Belt Pulleys  MXL Timing Belt Pulleys

Inch / Metric MXL Timing Belt Pulleys

SDP/SI is a well-known manufacturer of high precision standard and custom MXL timing belt pulleys for a wide range of applications.


Inch
Fairloc® Hub MXL Timing Belt Pulleys
.080" Pitch



For 1/4" Belts
Double or No Flange

Material:
Aluminum Alloy, Anodized

Double Flange
Series: A 6D16


No Flange
Series: A 6D16
Inch
MXL Timing Belt Pulleys
.080" Pitch



For Belts up to 1/8" Wide
Low Profile
Double Flange

Material:
Aluminum Alloy, Anodized

Double Flange
Series: A 6N16
Inch
MXL Timing Belt Pulleys
.080" Pitch



For Belts up to 1/4" Wide
Double Flange or No Flange

Material:
Aluminum Alloy, Anodized

Double Flange
Series: A 6A16


No Flange
Series: A 6A16
Inch
MXL Timing Belt Pulleys
.080" Pitch



For Belts up to 3/8" Wide
Double Flange or No Flange

Material:
Aluminum Alloy, Anodized

Double Flange
Series: A 6A16


No Flange
Series: A 6A16
Inch
MXL Timing Belt Pulleys
.080" Pitch



For Belts up to 1/4" Wide
Molded with Metal Hub
Single or Double Flange

Material:
Fiberglass Reinforced Polycarbonate with Anodized Aluminum Insert

Single Flange
Series: A 6T16


Double Flange
Series: A 6T16
Inch
MXL Timing Belt Pulleys
.080" Pitch



For 1/4" Belts
Molded with Insert
Single or Double Flange

Material:
Fiberglass Reinforced Polycarbonate with Brass Insert

Single Flange
Series: A 6Z16


Double Flange
Series: A 6Z16



Inch
MXL Timing Belt Pulleys
.080" Pitch



For 1/4" Belts
Molded
Single or Double Flange

Material:
Fiberglass Reinforced Polycarbonate

Single Flange
Series: A 6M16


Double Flange
Series: A 6M16
Inch
MXL Timing Belt Pulleys
.080" Pitch



For 1/4" Belts
Molded
Hubless
Single or Double Flange

Material:
Fiberglass Reinforced Polycarbonate

Single Flange
Series: A 6M16


Double Flange
Series: A 6M16
Metric
Fairloc® Hub MXL Timing Belt Pulleys
2.03 mm Pitch



For Belts up to 6 mm Wide
Double or No Flange

Material:
Aluminum Alloy, Anodized

Double Flange
Series: A 6D16M


No Flange
Series: A 6D16M


Metric
MXL Timing Belt Pulleys
2.03 mm Pitch



For Belts up to 3 mm Wide
Low Profile
Double Flange

Material:
Aluminum Alloy, Anodized

Double Flange
Series: A 6N16M




Metric
MXL Timing Belt Pulleys
2.03 mm Pitch



For Belts up to 6 mm Wide
Double or No Flange

Material:
Aluminum Alloy, Anodized

Double Flange
Series: A 6A16M


No Flange
Series: A 6A16M
Metric
MXL Timing Belt Pulleys
2.03 mm Pitch



For Belts up to 9.5 mm Wide
Double or No Flange

Material:
Aluminum Alloy, Anodized

Double Flange
Series: A 6A16M


No Flange
Series: A 6A16M
Metric
MXL Timing Belt Pulleys
2.03 mm Pitch



For Belts up to 6 mm Wide
Single or Double Flange

Material:
Fiberglass Reinforced Polycarbonate

Single Flange
Series: A 6M16M


Double Flange
Series: A 6M16M
Metric
MXL Timing Belt Pulleys
2.03 mm Pitch



For Belts up to 6 mm Wide
Single or Double Flange

Material:
Fiberglass Reinforced Polycarbonate

Single Flange
Series: A 6M16M


Double Flange
Series: A 6M16M
Inch / Metric
MXL Pulley Flanges
.080" or 2.03 mm Pitch



Material:
Aluminum Alloy

Series: A 6A 5











Inch / Metric
MXL Timing Pulley Stock
.080" or 2.03 mm Pitch



Material:
Aluminum Alloy

Series: A 6A15