SDP/SI (800) 819-8900
    Products  PowerGrip TruMotion Timing Belts  Synchronous Belts for Applications with Special RequirementsI

Synchronous Belts for Applications with Special Requirements

Timing Belts and Pulleys available off-the-shelf

Gates Timing Belts

The TruMotion® belt construction utilizes a cream-colored polymer compound reinforced with fiberglass tensile cord and a clean polymer-free nylon tooth facing, resulting in reduced dust operation. The belts have a durable wear surface for longer life and are highly flexible and resistant to elongation. The belts are non-marking and operate in low to high temperatures, -40°F to +220°F (-40°C to +104°C).

Clean Running –
Polymer-Free Nylon Tooth Facing Provides:
  • Reduced dust operation
  • Durable wear surface
  • Long service life
  • Frictional loss is kept to a minimum
  • Low noise levels

Outstanding Performance –
Multiple Tooth Profiles
  • Enhanced capacity through full tooth-to-sprocket contact

Protection –
Polymer Compound Body
  • Withstands high and low temperatures

Strength –
Fiberglass Tensile Cord Insures:
  • Resistance to elongation
  • High-flex life

Applications –
  • Copiers
  • Printers
  • Plotters
  • Medical Equipment
  • Food Processors
  • Money Handling Machines
  • Lottery and Betting Equipment
  • Tickets and Fare Box Dispensers

RoHS Complaint –
A wide selection of timing belts and pulleys are offered by SDP/SI and are easy to purchase from our eStore or by calling (516) 328-3300. For requirements not met by standard parts our engineers can offer solutions ranging from simple modifications to custom design and manufacturing. Our timing belts can be cut to special widths to meet your exact specifications, a large inventory of sleeves are kept on hand in order to meet demand.

TruMotion® Belts Available, special widths cut to size from sleeves available from stock.
Profile Belt Width (inch) Belt Width (metric)
MXL Timing Belts - .080” or 2.03 mm Pitch 1/8”, 3/16”, 1/4”, 5/16”, 3/8” 3 mm, 4.5 mm, 6 mm, 8 mm, 9.5 mm
XL Timing Belts - 1/5” or 5.08 mm Pitch 1/4", 5/16”, 3/8” 6 mm, 8 mm, 9.5 mm
L Timing Belts – 3/8” or 9.525 mm Pitch 1/2", 3/4" 12.5 mm, 19 mm
GT®2 Timing Belts – 2 mm Pitch .118”, .236”, .354” 3 mm, 6 mm, 9 mm
GT®2 Timing Belts – 3 mm Pitch .236”, .354” 6 mm, 9 mm
GT®2 Timing Belts – 5 mm Pitch .354”, .591” 9 mm, 15 mm