SDP/SI (800) 819-8900
    Products   Shock Absorbing, Noise Reducing and Vibration Control Products

Vibration and Shock Absorbing Mounts, Noise Reducing and Vibration Control Products

Commercial Cup Mountings

Commercial Cup Mountings


Commercial Cylindrical Compression Mounts

Commercial Cylindrical Compression Mounts


Commercial Cylindrical Mounts

Commercial Cylindrical Mounts


Commercial Cylindrical/Square Mountings

Commercial Cylindrical/Square Mountings


Commercial Finger-Flex Mountings

Commercial Finger-Flex Mountings


Commercial ISO Pads

Commercial ISO-Pads


Commercial Leveling Base Mounts

Commercial Leveling Base Mounts


Commercial Leveling Carry Mounts

Commercial Leveling Carry Mounts


Commercial M-Style Rubber Mountings

Commercial M-Style Rubber Mountings


Commercial Ring Mountings

Commercial Ring Mountings


Commercial Ring-Style Mounts

Commercial Ring-Style Mounts


Commercial Rubber Platemounts

Commercial Rubber Platemounts


Commercial Silicone Gel Dampers

Commercial Silicone Gel Dampers


Commercial Silicone Sheets, Tapes & Chips

Commercial Silicone Sheets, Tapes & Chips


Commercial Square Mountings

Commercial Square Mountings


Commercial Solo Unitized Center Bolt Mounts

Commercial Solo Unitized Center Bolt Mounts


Commercial Spring & Pad Mounts

Commercial Spring & Pad Mounts


Commercial Suspension Mounts

Commercial Suspension Mounts


Commercial Tandem Unitized Mounts

Commercial Tandem Unitized - Center Bolt


Commercial V-Style Mounts

Commercial V-Style Mounts


Vibration Mounts

Vibration and shock absorbing products from SDP/SI can control vibration and reduce noise levels in everyday machinery. In many machines, the vibration is not part of its regular or intended operation and function, but rather it cannot be avoided. The task of vibration isolation is to control this unwanted vibration so that its adverse effects are kept within acceptable limits.

Vibration mounts and shock mounts are components consisting of a resilient material, usually rubber, mounted in a metal supporting frame, which is bolted or screwed into the equipment which is to be protected. SDP/SI offers a broad range of products to support and protect your equipment, including bumpers, ring mountings, cylindrical mounts, floor mountings, and pad type mountings. Silicone Gel Vibration Dampers are used for small to intermediate load applications, offer stable performance from -40°F to 392°F, and are chemical resistant.

For all of the SDP/SI mounts offered refer to the product catalog pages for:

  • The load recommended as a maximum for each mounting.
  • The minimum forced frequency of vibration of the mechanism that will be absorbed effectively by the mounting when supporting each of the various minimum loads indicated.
  • For bumpers and wear pads maximum constant force that can safely be applied.
  • For bumpers and wear pads maximum total force that can safely be withstood occasionally.

Get quality mountings and vibration control products at SDP/SI.