SDP/SI Cart(800) 819-8900
    Products   Miniature Belts & Pulleys - Inch

Miniature Belts and Pulleys - Inch

SDP/SI offers small O.D., fine pitch timing belts and pulleys for miniature applications. Ideal for precise motion control in limited spaces, like robotics, printers and medical devices.


Page Miniature Inch Timing Belts and Pulleys PDF eStore
MXL Timing Belts & Belt Clamps
2-15 MXL Timing Belts - .080" or 2.03 mm Pitch - Neoprene pdf Price & Availability
Inch
Metric
2-10 Timing Belt Clamps - For Single- and Double-Sided Belts pdf Price & Availability
MXL - .080" Pitch
GT®2 - 2 mm Pitch
2-20 MXL Timing Belts -.080" or 2.03 mm Pitch
Polyester or Kevlar® Cord
pdf Price & Availability
Inch - Polyester Cord
Inch - Kevlar® Cord
Metric - Polyester Cord
Metric - Kevlar® Cord
2-34 MXL Double-Sided Belts - .080" or 2.03 mm Pitch pdf Price & Availability
MXL Timing Belt Pulleys
2-39 MXL Pulleys Flanges
.080" or 2.03 mm & 40 D.P. Pitch
pdf Price & Availability
2-24 MXL Timing Pulley Stock - .080" or 2.03 mm Pitch
Aluminum Alloy
pdf Price & Availability
2-27 MXL Timing Belt Pulleys - .080" Pitch - Fairloc® Hub
For Belts Up to 1/4" Wide
pdf Price & Availability
2-28 MXL Timing Belt Pulleys - .080" Pitch - Pin Type Hub
For Belts Up to 1/8" Wide
pdf Price & Availability
2-29 MXL Timing Belt Pulleys - .080" Pitch - Pin Type Hub
For Belts Up to 1/4" Wide
pdf Price & Availability
2-31 MXL Timing Belt Pulleys - .080" Pitch - Pin Type Hub
For Belts Up to 1/4" Wide - Molded with Metal Hub
pdf Price & Availability
Single Flange
Double Flange
2-34 MXL Timing Belt Pulleys - .080" Pitch
For Belts Up to 1/4" Wide - Molded - Hubless
pdf Price & Availability
Single Flange
Double Flange
GT®2 Timing Belt Pulleys
2-167 GT®2 Timing Belt Pulleys - 2 mm Pitch
For Belts Up to 6 mm (.236 in.) Wide - Fairloc® Hub
pdf Price & Availability
2-172 GT®2 Timing Belt Pulleys - 2 mm Pitch
For Belts Up to 6 mm (.236 in.) Wide - Molded
pdf Price & Availability
2-173 GT®2 Timing Belt Pulleys - 2 mm Pitch
For Belts Up to 6 mm (.236 in.) Wide - Molded
pdf Price & Availability
Posi-Drive Belts and Sprockets
2-204 Posi-Drive Belts - 32 Pitch
Single Core - Dark Blue
pdf Price & Availability
Aramind Fiber Core
Stainless Steel Core
2-206 Posi-Drive Sprockets - 32 Pitch
For Single Core Posi-Drive Belts - Pin Type
pdf Price & Availability
Aluminum
Stainless Steel
2-207 Posi-Drive Sprockets - 32 Pitch
For Single Core Posi-Drive Belts - Split Hub
pdf Price & Availability
Aluminum
Stainless Steel