SDP/SI (800) 819-8900
    Products   Miniature Gears - Metric

Miniature Gears - Metric

SDP/SI offers small O.D., fine pitch timing belts and pulleys for miniature applications. Ideal for precise motion control in limited spaces, like robotics, printers and medical devices.


Page Miniature Metric Gears PDF eStore
Ground Spur Gears • ISO Class 5 - 8mm Face - 20° Pressure Angle
1-14 Ground Spur Gears - Module 0.5 pdf Gears
Pinion Shafts
1-9
1-10
Ground Spur Gears - Module 0.8 pdf
pdf
Gears
Pinion Shafts
Pinions and Pinion Shafts • 20° Pressure Angle
1-18 Pinions - Module 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.75 & 0.8 pdf Price & Availability
1-19 Pinions - Module 0.25, 0.4, 0.5, 1 pdf Price & Availability
1-20 Pinions Hubless - Module 0.4, Pinion Shafts, Undersized Dia. pdf Price & Availability:
Gears
Pinion Shafts
1-21 Pinions Hubless - Module 0.5, Pinion Shafts, Undersized Dia. pdf Price & Availability:
Gears
Pinion Shafts
1-22 Pinions Hubless - Module 0.8, Pinion Shafts, Undersized Dia. pdf Price & Availability:
Gears
Pinion Shafts
Spur Gear Stock • 20° Pressure Angle
1-23 Spur Gear Stock - Module 0.4 & 0.5 pdf Price & Availability
1-24 Spur Gear Stock - Module 0.8 &1 pdf Price & Availability
1-25 Pinion Wire - Module 0.4, 0.5 & 0.8 pdf Price & Availability
1-26 Spur Gears - Module 0.4 - ISO Class 8 - 5 mm Face width pdf Price & Availability
Spur Gears • Module 0.5    20° Pressure Angle
1-27 Spur Gears - 5 & 7 mm Face Width - ISO Class 7 - with FairlocĀ® Hub pdf Price & Availability
1-28 Spur Gears - ISO Class 7 - 3 mm Face Width - 3 mm Bore pdf Price & Availability
1-29 Spur Gears - ISO Class 7 - 3 mm Face Width - 5 mm Bore pdf Price & Availability
1-30 Spur Gears - ISO Class 7 - 3 mm Face Width - 8 mm Bore pdf Price & Availability
1-31 Spur Gears - ISO Class 7 - 5 mm Face Width - 5 mm Bore pdf Price & Availability
1-32 Spur Gears - ISO Class 7 - 5 mm Face Width - 8 mm Bore pdf Price & Availability
1-35 Spur Gears - ISO Class 8 - 5 mm Face pdf Price & Availability:
Brass
Steel
S. Steel
1-35A Spur Gears - ISO Class 8 - 8 & 10 mm Face Widths- Carbon and Stainess Steel pdf Price and Availability
Spur Gears • Module 0.75    20° Pressure Angle
1-40 Spur Gears - ISO Class 8 - 3 mm Face - 5 & 6 mm Bore pdf Price & Availability
1-39A Spur Gears - 8 mm Face - 5 mm Bore pdf Price & Availability
Spur Gears • Module 0.8    20° Pressure Angle
1-42 Spur Gears - ISO Class 7 - 5 & 7 mm Face - 4 & 5 mm Bore -Stainless Steel pdf Price & Availability
1-43 Spur Gears - ISO Class 7 - 5 mm Face - 5 mm bore pdf Price & Availability
1-45 Spur Gears - 6 mm Face - 4 & 6 mm Bore pdf Price & Availability:Brass
Steel
S. Steel
1-46 Spur Gears - 5 & 7 mm Face - 4 & 5 mm Bore - Brass pdf Price & Availability
Nonmetallic Spur Gears • Module 0.4    20° Pressure Angle
1-96 Nonmetallic Spur Gears - 3 mm Face pdf Price & Availability
1-97 Nonmetallic Spur Gears - 5 mm Face pdf Price & Availability
Nonmetallic Spur Gears • Module 0.5    20° Pressure Angle
1-98 Nonmetallic Fairloc® Hub Spur Gears - 5 mm Face - 5 mm Bore pdf Price & Availability
1-99 Nonmetallic Pin Type Hub Spur Gears - 5 mm Face - 5 mm Borepdf Price & Availability
1-100 Nonmetallic Molded Spur Gears - 3 mm Face - Brass Insert pdf Price & Availability
1-101-102 Nonmetallic Molded Spur Gears - 3 mm Face - 12-38 teethpdf Price & Availability
1-103 Nonmetallic Molded Spur Gears - 3 mm Face - 12-50 teeth pdf Price & Availability
1-104 Nonmetallic Hubless Spur Gears - 5 mm Face - 10 mm bore pdf Price & Availability
Nonmetallic Spur Gears • Module 0.7    20° Pressure Angle
1-105 Nonmetallic Molded Spur Gears - 6 mm Face - 3, 4 & 6 mm Bore pdf Price & Availability
Nonmetallic Spur Gears • Module 0.8    20° Pressure Angle
1-106 Nonmetallic Fairloc® Hub Spur Gears - 5 mm Face - 5 mm Bore pdf Price & Availability
1-107 Nonmetallic Pin Type Hub Spur Gears - 5 mm Face - 5 mm Bore pdf Price & Availability
1-108 Nonmetallic Spur Gears - 3 mm Face pdf Price & Availability
1-109 Nonmetallic Molded Spur Gears - 4 mm Face pdf Price & Availability
Racks • 20° Pressure Angle
1-138 Ground Racks & Joining Gauges - Modules 0.5 & 0.8 pdf Price & Availability:
Racks
Joining Gauges
1-139 Racks - Modules 0.3, 0.5, 0.75, & 0.8 pdf Price & Availability:
Brass
Stainless Steel
1-140 Racks - Module 0.4, 0.5 & 0.8 pdf Price & Availability:
Brass
Steel
Nylon
Miter Gears and Bevel Gears
1-152 Straight Miter Gears - Module 0.6 & 1pdf Price & Availability:
Module 0.6
Module 1
1-153 Nonmetallic Molded Bevel Gears - Module 0.5 to 1 pdf Price & Availability
1-156 Bevel Gears - Module 0.5 & 0.8 - Brass pdf Price & Availability
1-158 Nonmetallic Molded Bevel Gears - Module 0.5 & 0.8 pdf Price & Availability
Worms & Worm Gears • Right-Hand
1-160 Worms & Worm Gears - Module 0.5pdf Price & Availability:
Worms
Worm Gears
1-161 Worms & Worm Gears - Module 0.8pdf Price & Availability: Worms
Worm Gears
1-162 Worms & Worm Gears - Module 0.8 - Single Thread pdf Price & Availability:
Worms
Worm Gears
Precision Gear & Dial Hubs
1-177 Precision Gear & Dial Hubs - Fairloc® Typepdf Price & Availability
1-178 Precision Gear & Dial Hubs -Pin Type pdf Price & Availability