|
Still fastening components the
old-fashioned way? |
|

|
|
It's very
simple!

The new Shaftloc™
is a locking device for rigidly mounting components onto a
shaft. Due to its unique thread geometry, an extremely large
radial clamping force is produced when tightened. Keyways and
setscrews are now obsolete. Shaftloc™ can
now be repositioned without marring the shaft and can be
installed on shafts with existing keyways.
|
|
It’s
easy to use!
The patented
"two-parts-only" design makes mounting or
repositioning of components easy and fast without sacrificing
torque or performance. Two wrenches are all you need.
|
|
It’s
low cost too!
The all stainless
steel Shaftloc™ is ideally suited for small
shaft applications. It is available from stock in sizes
ranging from 3mm up to ½" shaft diameters and is
surprisingly affordable due to its unique
"two-parts-only" design.
|
Click here
for instant quotes and Online Ordering from our
new Shopping Cart Service
Main | Benefits |
|
Home | Free
Catalogs || Company
Profile | Sales
Reps. |
New
Products | DWG Drawings | Video
| Recent Ads |
| Techno-Isel
| Techno-Sommer |
Stock
Drive Products / Sterling Instrument
North American Inquiries E-Mail: SDP-SIsupport@sdp-si.com
Overseas Inquiries E-Mail: intsupport@sdp-si.com
Phone: 516-328-3300
Fax: 516-326-8827 |