At SDP/SI, our experienced engineering,
manufacturing and inspection teams are
dedicated to producing a quality component at a competitive price. We design and manufacture standard and custom components, single pieces to complex assemblies, commercial and precision, prototype to production.
Engineering
Our engineering experts are ready to solve problems and improve your manufacturing processes. We can assist in design and development of components as well as complete assemblies. We are dedicated to meeting our customer's needs by using our experience to work efficiently and effectively and to provide innovative solutions.
Manufacturing
Flexible scheduling allows us to meet
our customer's needs from quick turn around to monthly long-term deliveries.
Automated bar feed capabilities are
utilized for short- & long-term production.
Prototype to large production quantities
Some available to ship in 24 hours.
Material options: Stainless Steel, Steel,
Aluminum, Brass, Plastic and other
materials.
Plating options: Zinc, Chrome and Nickel Plating; Anodized and Black oxide finishes
also available.
Special Handling:
J.I.T (Just-In-Time) Delivery
Labeling: Barcoding, U.P.C. Coding, customer part number and special
packaging available.
Trained Staff: Engineering support from
Doctorate degrees to extensive practical
experienced technicians; highly skilled
machinists educated on the latest
machinery and in the techniques. |
|
Machining Capabilities
Deburring Department
Drilling Equipment
Gear Cutting Equipment
Grinding Equipment
Honing Machines
Lathes, CNC and Non-CNC
Milling Machines &
Machining Centers, CNC
Plastic Injection Molds
Plastic Injection Machines
Timing Belt Slicing Machines
Timing Belt Imprinters
Ultrasonic Welders
Miscellaneous Equipment
Quality
Stock Drive Products:
ISO 9001:2000 Registered
[ISO Certificate .PDF]
Sterling Instrument:
ISO 9001:2000+AS9100B Registered
[ISO Certificate .PDF]
Certified Inspection & Test Equipment
SPC Equipment.
Tolerancing to 0.0001”
Turning to 16” diameter
Gears and Racks from 8DP to 200DP
Worms & Worm Wheels,16DP to 72DP
AGMA tolerancing to Q14 |
 |