Home > View Catalog > D160 Shaftloc® Download
Site Map Adobe Acrobat Reader Download
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960. Shaftloc® components, A-type Shaftloc®, M-Type Shaftloc®, Xl Pulleys, L Pulleys, HTD® Pulleys 3mm and 5mm pitch
PRODUCERS OF OVER 100,000 MECHANICAL CO MPONENTS | SHIPPABLE OVERNIGHT WORLDWIDE
Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 
   
  Shaftloc® A Patented Way to Rotate Parts
DOWNLOAD D160 CATALOG
[SINGLE PDF]

Request a Free D150 Catalog
The catalog D160 features over 160 Shaftloc® products. The superior way to fasten rotating components, excelling because of its simplicity, it contains all structural features in only two parts. Different designs have been developed to fasten a rotating component to a shaft. The shallow angle of the thread produces large amplifications of forces, resulting in substantial torque transmission capability between the component and the shaft. Nonmarring to the shaft, the Shaftloc® system installs with standard tools and is reusable.
1 Shaftloc® Designs and Explanations Shaftloc® Designs and Explanations
5

Shaftloc® Single-Ended Sleeves - for optimum performance, the clearances between the shaft, Shaftloc® and housing should
not exceed .001".

Shaftloc® Single-Ended Sleeves
7 Shaftloc® Double-Ended Sleeves Shaftloc® Double-Ended Sleeves
8 A-Type Shaftloc® A-Type Shaftloc®
10 M-Type Shaftloc® M-type Shaftloc®
12 Shaftloc® XL Pulleys Shaftloc® XL Pulleys
13 Shaftloc® L Pulleys Shaftloc® L Pulleys
14 Shaftloc® HTD® Pulleys | 3mm Pitch Shaftloc® HTD® Pulleys, 3 mm Pitch
15 Shaftloc® HTD® Pulleys | 5 mm Pitch Shaftloc® HTD®, 5 mm Pulleys
 
© Copyright 2010 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy