Home > Catalog 243 Download
Site Map Adobe Acrobat Reader Download
Fairloc Precision Acetal Anti-Backlash Gears Drum Dials Shaft Extenders Reducers Precision Gears fairloc hub gears metric hubs bellows couplings
 
Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. Buy Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
 
Anti-backlash Gears Disc Dials Dial Hubs Precision Discs Drum Dials

Download D243 Catalog
[Single .PDF]


Request a Free D243 Catalog

D243 Fairloc®, The Integral Fastener

Fairloc® is designed to solve phasing, timing, positioning and frequent removal problems which conventional fastening methods, such as clamps, keyways, pins or set screws, cannot properly handle. The patented system offers several advantages including: built-in overload protection, full use of the bore, easy adjustment, compact self- contained design. With the very economical Fairloc® system, the shaft remains smooth. It is also self-contained so there is no additional inventory to stock. The component can be easily adjusted and is fully supported. Here is how it works. Two slots are machined into the hub, one oriented radially, the other angularly, to create a transverse wedge which remains attached to the solid portion of the hub on one side. The resultant cantilevered clamping section has a tapped hole to accept a cap screw which

passes through a clearance hole in the solid portion of the hub, and into a threaded hole in the transverse wedge section. As the screw is tightened the cantilevered section clamps the shaft securely. The screw can be tightened and released repeatedly without marring the shaft or affecting its torque transmitting abilities. The 3,405 products in the catalog include inch and metric Fairloc®: hubs, spur gears, timing belt pulleys, couplings, shaft extenders, shaft collars, and dials. Featured in the catalog are timing belt pulleys which are shown in 6 pitches from .080" through 5.08 mm. The hub gears in the catalog represent the largest single product type and are shown in 120", 96", 80", 72", 64", 48", 32", and 24" Diametral Pitches and in Modules 0.5, 0.8, and 1. All products are available from off-the-shelf stock for immediate shipment.
Page No. Contents .PDF
4 Introduction
11 Part Number Index
12 Fairloc® Technical Data Section 1 • GEARS
PRODUCT LISTING - INCH & METRIC
14 Couplings, Bellows
16 Couplings, Neo-Flex
20 Couplings, Rigid
22 Shaft Reducers & Extenders
24 Shaft Collars
26 Timing Pulleys, MXL - Aluminum
28 Timing Pulleys, HTD® - Aluminum
30 Timing Pulleys, GT® - Aluminum
34 Timing Pulleys, XL - Acetal
38 Timing Pulleys, HTD® - Acetal
42 Gears, INCH - 48, 32, 24 D.P. - Stainless Steel
45 Gears, METRIC - Module 0.5, 0.8, 1 - Stainless Steel
48 Gears, INCH - 72, 64, 48, 32, 24 D.P. - Acetal
53 Gears, METRIC - Module 0.5, 0.8, 1 - Acetal
58 Gears, Mini-Lash & Anti-Backlash
68 Hubs PRECISION - Inch
69 Gears & Dials - For Assembly to Inch Size Hubs
88 Hubs, PRECISION - Metric
89 Gears & Dials - For Assembly to Inch Size Hubs
96 ALPHABETICAL INDEX
 
© Copyright 2012 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy